Material
Body and rotary table Al alloy, anodised.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Position indicator plastic.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Position indicator plastic.
Version
Radial play of rotation axis < 0.015 mm.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Show more
Show less
Description
Material
Body and rotary table Al alloy, anodised.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Position indicator plastic.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Position indicator plastic.
Version
Radial play of rotation axis < 0.015 mm.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Note
360° adjustment with no end stop.
The position indicator displays in 0.1° increments clockwise. The angle of rotation is indicated directly on the large LCD display. The rotary stage rotates anti-clockwise. Reset, chain dimension and offset settings can be made using the keypad.
2 years battery life. The battery is quick and easy to replace.
The position of the position indicator can be secured in 4 different positions via one screw.
Transmission ratio:
21161-10-08 = 50:1
21161-10-12 = 55:1
21161-10-251 = 50:1
The modular design enables the rotary stage to be easily combined with other items of the same size.
The item with order number 21160-251 can be clamped axially against the housing using two clamping levers and secured against accidental movement. Torque M1 increases to 30 Nm with tightened clamping levers with max. 2.5 Nm tightening torque per clamping lever. Clamping levers must be released before the knob is turned, otherwise there is a risk of damage to the transmission.
Items 21161-10-08 and 21161-10-12 can be clamped against the turntable housing using rotary stage clamp 21161-11 and thus secured against unintentional adjustment.
The position indicator displays in 0.1° increments clockwise. The angle of rotation is indicated directly on the large LCD display. The rotary stage rotates anti-clockwise. Reset, chain dimension and offset settings can be made using the keypad.
2 years battery life. The battery is quick and easy to replace.
The position of the position indicator can be secured in 4 different positions via one screw.
Transmission ratio:
21161-10-08 = 50:1
21161-10-12 = 55:1
21161-10-251 = 50:1
The modular design enables the rotary stage to be easily combined with other items of the same size.
The item with order number 21160-251 can be clamped axially against the housing using two clamping levers and secured against accidental movement. Torque M1 increases to 30 Nm with tightened clamping levers with max. 2.5 Nm tightening torque per clamping lever. Clamping levers must be released before the knob is turned, otherwise there is a risk of damage to the transmission.
Items 21161-10-08 and 21161-10-12 can be clamped against the turntable housing using rotary stage clamp 21161-11 and thus secured against unintentional adjustment.
Drawing reference
1) Space requirement for clamping lever
Installation position of the position indicator:
a) Top (standard)
b) Right
c) Bottom
d) Left
All counterbores are per DIN 74-Bm (D6)
Installation position of the position indicator:
a) Top (standard)
b) Right
c) Bottom
d) Left
All counterbores are per DIN 74-Bm (D6)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.