Strukturdämpfer
Profile dampers are a type of vibration damper used to reduce vibrations and noise in machines and equipment. They are mounted on the connecting points between machine parts or system components to reduce the transmission of vibrations and noise. These profile dampers are made of an elastic material that absorbs the energy of the vibration and thus prevents it from being transmitted to other parts of the system.