text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pivot bearing
Version 1
with grub screw
Main material
steel
Surface finish body
black oxidised
D1=Outside diameter
30
D=Thread
M6
H=Height
20
L=thread length
4
Steel code
1.0718
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Pivot bearing steel 1.0715.
Threaded pin steel.
Version
Pivot bearing black oxidised.Screw galvanised.
Note
Pivot bearings are used in combination with plates and a cam clamp for indirect clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought