text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
Mounting on SOLIDGrip (96 mm grid)
Material
Steel.
Version
Hardened.
Note
Simple adaptation to automation pallets: The SOLIDBolt pallet adapter enables the SOLIDGrip vice to be easily adapted to automation pallets.
No mounting holes required: For the installation, no additional mounting holes in the automation pallet are required, which considerably increases flexibility and application possibilities.

Zero point system: Ø 80 and Ø 95.
Technical Data
Positioning accuracy: 0.005 mm.
Accessory
42826 Aligning gauges.
42827 Zero point bolt without centring collar.
42829 Zero point bolt with centring collar.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought