text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
Through the interaction of zero-point mounting and pin, SOLIDBolt can be used to equip large machine tables for a fraction of the original cost. In detail, this means that machine tables or baseplates are equipped with zero-point bolts and not with zero-point mechanics across the board. The zero point technology is only used selectively at the required points. This saves money, especially for tables with more than one multi-clamping point.
Material
Steel.
Version
Ground
Scope of delivery
Form A: including 8 locating pins.
Form B: including 8 locating pins.
Form C: including 8 locating pins.
Form D: including 4 locating pins.
On request
Individual plate forms.
Drawing reference
Form A hole pattern: 0 / 50 / 63 / 80 / 100 / 126 / 150 / 160
Form B hole pattern: individual
Form C hole pattern: individual
Form D hole pattern: individual
Accessory
42816 End caps.
42827 Zero point bolt without centring collar.
42829 Zero point bolt with centring collar.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought