text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
FMA-50-2,5-1/4-EN
Designation
Ambient temperature
Complies to standard
Connection position
Display range [bar]
Factor alternating strain
Fastening ring material
steel
From medium contacting materials
brass
Housing colour
black
Housing material
ABS
Information about operating and control medium
Kind of fastening
Manufacturer Article name
FMA-50-2,5-1/4-EN
Manufacturer Item number
159598
Material information
Measurement precision class
2,5
Medium temperature
Nominal size pressure gauge
50
Operating medium
Operating pressure
Pneumatic connection
Product weight
Safety rating
Structural design
Stud material
brass
WA_NR
Window material
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought