text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
EGSK-46-200-10P
Designation
Actuator cover material
Additional carriage weight
Ambient temperature
Base weight at 0 mm stroke
Carriage material
steel
Carriage weight
Closing cover material
Corrosion resistant class KBK
Dynamic load factor ball screw drive
Dynamic load factor fixed bearing
Dynamic load factor linear guide
Empty run actuator torque
Feed constant
Flat torque 2nd grade ly
Flat torque 2nd grade lz
Guide
Recirculating balls
Guideline running performance
Kind of fastening
Manufacturer Article name
EGSK-46-200-10P
Manufacturer Item number
562784
Mass inertia JH per metre stroke
Mass inertia JO
Material information
Max. acceleration
Max. actuator torque
Max. feed force Fx
Max. force Fy
Max. force Fz
Max. speed
Max. torque Mx
Max. torque My
Max. torque Mz
Moving mass
Product weight
Profile material
Referencing
Repeat accuracy
Reversing play
Safety rating
Size
Spindle diameter
Spindle material
steel
Spindle nut material
steel
Spindle pitch
Spindle type
Application ball screw
Static load factor ball screw drive
Static load factor fixed bearing
Static load factor linear guide
Structural design
WA_NR
Weight supplement per 10 mm stroke
Working stroke
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought