On request
Added to your shopping cart
Manufacturer article number
EGSS-BS-KF-45-125-10P-ST-M-H1-PLK-AA
Designation
Additional functions
Ambient temperature
Base weight at 0 mm stroke
CE certificate (see declaration of conformity)
Carriage guide material
ball-bearing steel
Carriage material
Corrosion resistant class KBK
Display
Duty cycle
Dynamic load factor ball screw drive
Dynamic load factor fixed bearing
Dynamic load factor linear guide
Feed constant
Guide
Recirculating balls
Guide carriage material
ball-bearing steel
Guideline payload, horizontal
Guideline payload, vertical
Guideline running performance
Housing material
IO-Link, SIO mode support
yes
IO-Link, communication mode
IO-Link, connection technology
Plug
IO-Link, data memory needed
IO-Link, minimum cycle time
IO-Link, number of ports
1
IO-Link, port type
A
IO-Link, process data contents IN
IO-Link, process data contents OUT
IO-Link, process data width IN
IO-Link, process data width OUT
IO-Link, report
IO-Link, service data unit IN
Information about ambient temperature
Insulation protection class
B
Joch plate material
KC-mark
Kind of fastening
Logic input specification
Logikschnittstelle, Anschlussart
Plug
Logikschnittstelle, Anschlussbild
Logikschnittstelle, Anschlusstechnik
Logikschnittstelle, Anzahl Pole/Adern
8
Maintenance interval
Manufacturer
Article name
EGSS-BS-KF-45-125-10P-ST-M-H1-PLK-AA
Manufacturer
Item number
8083818
Material information
Max. acceleration
Max. current digital logic outputs
Max. feed force Fx
Max. force Fy
Max. force Fz
Max. line length
Max. power input
Max. radial force on drive shaft
Max. speed
Max. torque Mx
Max. torque My
Max. torque Mz
Motor type
Stepper motor
Moving mass at 0 mm stroke
Nominal voltage DC
Operation-readiness display
Oscillation strength
Parameterising interface
Permission
Permitted voltage oscillations
Piston rod material
Position detection
Product weight
Properties digital logic outputs
Properties logic inputs
Protection class
III
Quantity digital logic inputs
2
Quantity digital logic outputs 24 V DC
2
Rated current
Referencing
Relative humidity
Repeat accuracy
Reversing play
Rotor position transducer
Rotor position transducer measurement principle
magnetic
Rotor position transducer resolution
Safety rating
Shock resistance
Size
Spindle diameter
Spindle material
ball-bearing steel
Spindle nut material
ball-bearing steel
Spindle pitch
Spindle type
Application ball screw
Static load factor ball screw drive
Static load factor fixed bearing
Static load factor linear guide
Storage temperature
Stroke reserve
Structural design
Supplement moved mass per 10 mm stroke
Switching logic inputs
Switching logic outputs
Voltage supply, connection technology
Voltage supply, connection type
Plug
Voltage supply, number of poles/wires
4
WA_NR
Weight supplement per 10 mm stroke
Work area logic input
Working stroke
assembly position
unlimited
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.