text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
HGPL-25-20-A-B
Designation
Parallel grip
Ambient temperature
Close gripper jaws at gripping force at 6 bar
Close total gripping force at 6 bar
Corrosion resistant class KBK
Gripper function
Gripper jaws material
Housing material
Information about operating and control medium
Kind of fastening
Lubrication interval guide elements
Manufacturer Article name
HGPL-25-20-A-B
Manufacturer Item number
3361483
Mass moment of inertia
Material information
Max. exchange precision
Max. force on gripper jaws Fz static
Max. gripper jaw play Sz
Max. gripper jaw play ax, ay
Max. mass per external griper finger
Max. torque on gripper jaws Mx static
Max. torque on gripper jaws My static
Max. torque on gripper jaws Mz static
Max. working frequency gripper
Min. closing time at 6 bar
Min. opening time a 6 bar
Open gripper jaws at gripping force of 6 bar
Open total gripping force at 6 bar
Operating medium
Operating pressure
Operating principle
double-acting
Pneumatic connection
M5
Position detection
Product weight
Quantity Gripper jaws
2
Repeatability grippers
Rotational symmetry
Size
25
Stroke per gripper jaw
Structural design
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought