text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
DNC-100-80-PPV-A
Designation
Ambient temperature
Base weight at 0 mm stroke
Complies to standard
Corrosion resistant class KBK
Cover material
Cylinder tube material
Dampening length
Damping
Impact energy at the end positions
Information about operating and control medium
Kind of fastening
Manufacturer Article name
DNC-100-80-PPV-A
Manufacturer Item number
163468
Maritime classification
Material information
Moving mass at 0 mm stroke
Operating medium
Operating pressure
Operating principle
double-acting
Piston diameter
Piston rod end
external thread
Piston rod material
Piston rod thread
Pneumatic connection
Position detection
Product weight
Seals material
Structural design
Supplement moved mass per 10 mm stroke
Theoretical force at 6 bar, Return flow
Theoretical force at 6 bar, flow
Travel
Variants
WA_NR
Weight supplement per 10 mm stroke
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought