text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
MHJ10-S-0,35-QS-4-MF
Designation
Actuation type
Additional functions
Ambient temperature
Build.width
C-value
CE certificate (see declaration of conformity)
Cable length
Cable sleeve material
Coil characteristic value
Control type
direct
Corrosion resistant class KBK
Duty cycle
Eingangswiderstand
Electrical connection
Flow direction
Hand assist actuation
None
Housing material
Information about incoming current
Information about operating and control medium
Information about operation
KC-mark
Kind of fastening
Limits ambient and media temperature
Manufacturer Article name
MHJ10-S-0,35-QS-4-MF
Manufacturer Item number
557604
Material information
Max. switching frequency
Medium temperature
Normal nominal flow
Operating medium
Operating pressure
Operating voltage range DC
Permitted surface temperature magnet
Permitted voltage oscillations
Pitch dimension
Pneumatic connection 1
Pneumatic connection 2
Product weight
Reset mode
Reverse polarity protection
Safety rating
Screws material
steel
Sealing principle
hard
Seals material
Shifting time off at 0.5 bar and 24 V in new condition
Shifting time off at 4 bar and 24 V in new condition
Shifting time off at 6 bar and 24 V in new condition
Shifting time on at 0.5 bar and 24 V in new condition
Shifting time on at 4 bar and 24 V in new condition
Shifting time on at 6 bar and 24 V in new condition
Storage temperature
Structural design
Tolerance shifting time off
Tolerance shifting time on
Trigger signal range DC
Valve function
WA_NR
assembly position
unlimited
b-value
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought