text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
VPCB-6-L-8-G38-10-F-D3-T22
Designation
Actuation type
Ambient temperature
CE certificate (see declaration of conformity)
Control type
direct
Corrosion resistant class KBK
Diagnose function
Display type
Duty cycle
Elektrischer Anschluss Antrieb, Anschlussart
Elektrischer Anschluss Antrieb, Anschlusstechnik
Elektrischer Anschluss Antrieb, Anzahl Pole/Adern
8
Elektrischer Anschluss Ventil, Anschlussart
Plug
Elektrischer Anschluss Ventil, Anschlusstechnik
Elektrischer Anschluss Ventil, Anzahl Pole/Adern
2
Fieldbus interface, connection technology
Fieldbus interface, connection type
Plug
Fieldbus interface, number of pins / wires
5
Fieldbus interface, report
Flow direction
Hinweis zur Absinkgeschwindigkeit
Housing material
Information about operating and control medium
Information about protection category
KC-mark
Kind of fastening
Manufacturer Article name
VPCB-6-L-8-G38-10-F-D3-T22
Manufacturer Item number
5318141
Material information
Max. electrical power consumption
Max. line length
Max. power input
Nominal operating voltage DC
Nominal width
Normal nominal flow
Operating medium
Operating pressure
Operating voltage range DC
Oscillation strength
Permission
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatischer Anschluss Bedienelement
Power consumption
Product weight
Reset mode
Reverse polarity protection
Safety rating
Sealing principle
hard
Seals material
Shock resistance
Short circuit resistance
yes
Structural design
Typische Absinkgeschwindigkeit
UNSPSC Code
40140000
User information
Valve function
WA_NR
assembly position
unlimited
residual ripple
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought