text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Note
Electronic control unit for the 85335, 85335-05 and 85335-10 spindle drives. Enables automatic control of up to two spindle drives simultaneously. There are three different operating modes to choose from:
- Push-and-Hold = tap operation
- Automatic = single press of a button
- Tip-to-Run = activation by manual movement

Certificates / Standards met:
EN 60335-1:2012
EN ISO 13849-1:2023
EN IEC 55014-1:2021
EN IEC 55014-2:2021
EN IEC 61000-6-2:2019
EN IEC 61000-6-3:2021
FCC Part 15B / ICES-003 EMC Emission
Technical Data
Functions:
- Speed control
- Virtual limit switch
- Smooth start and stop
- Manual operation possible

Protection and safety features:
- Overheating protection
- Voltage and current levels
- Misuse protection, dynamic brake as overspeed protection
- Obstacle detection (reversal after collision, overload detection)
- Synchronisation check (for two spindle drives)
Application
The programming unit 85335-55 is required to programme the control unit.
Accessory
85335-55 Programming unit.
85335-60 Connecting cable.
82100-19 24 V DC power supply unit.
81049 Push button.
83400 Limit switch.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought