text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Disc handwheel
Version 1
reamed hole
Product type
without grip
Main material
aluminium
Main colour
black powder-coated
D1=Outside diameter
250
D2=Fastening hole
24H7
L3=height
49
D3
50
L1
28
~ Battery relevance?
No
~ CE relevance?
No
~ CP65 substance 2 CAS-No.
no CAS-No.
~ CP65 substance cancer
Carbon-black extracts
~ CP65 warning required?
Yes
~ Conflict Minerals content
Sn
~ Conflict Minerals status
no intentional 3TG
~ Dual-Use No.
Not listed
~ Magnet relevance?
No
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ REACH version
04.02.2026 - 253 substances
~ RoHS conformity
Yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safatey Data Sheet relevance?
No
~ TSCA conformity
Yes
~ TSCA version
10/2021
~ WEEE-No.
N

Description

Material
Disc handwheel in aluminium.
Version
Black, powder-coated.
Wheel rim turned.
On request
Hubs with square socket.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought