text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Main material
stainless steel
Surface finish body
semi-gloss vibratory ground
A=Hole spacing
100
D=Fastening hole
M5
L=Length
110
Assembly
from the rear
B
15
B1
10
H
39
Load capacity N
1000
Pull handle: cross section
oval
T
10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Vibratory ground semi-gloss finish.
Assembly
From the rear.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought