text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball-end thrust screw
Thread type
external thread
Version 1
without head
Version 2
short version
Product type
with flattened ball
Main material
QT steel
Component material
ball-bearing steel
Surface finish body
black oxidised
Surface finish component
hardened and bright
D=Thread
M14
L=Length
16
Ball-Ø
8,5
D1
7,2
G
12,3
Grade
12.9
Load rating max. kN (static load only)
30
SW
6

Description

Material
Screw carbon steel, ball ball-bearing steel.
Version
Screw grade 12.9, black oxidised.
Ball hardened, bright.
Note
Short ball-end thrust screws are particularly suited to DIN 1835 E straight milling cutter shanks together with e.g. Whistle Notch or Weldon tool holders.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought