{"product":{"productId":"agid.36674","price":7.74,"name":"BUSH MAGNETIC STAINLESS STEEL"},"currency":"EUR"}
Bush
magnetic
stainless steel
- Repeat accuracy ±0.25 mm
Sales unit
7,74 €
plus sales tax
Added to your shopping cart
Designation
Bush
Version 1
magnetic
Main
material
stainless steel
Clamping
force
F1 N
7
Shearing force
kN
0,8
Temperature
resistance
≤80 °C
~ Battery relevance?
No
~ CE relevance?
No
~ CP65 substance 2 CAS-No.
7440-02-0
~ CP65 substance cancer
Nickel (Metallic)
~ CP65 warning required?
Yes
~ Conflict Minerals status
Unknown
~ Dual-Use No.
Not listed
~ Magnet relevance?
Yes
~ PFAS free?
Unknown
~ REACH SVHC-free?
Yes
~ REACH version
04.02.2026 - 253 substances
~ RoHS conformity
Yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safatey Data Sheet relevance?
No
~ TSCA conformity
Yes
~ TSCA version
10/2021
~ WEEE-No.
N
Description
Material
Housing stainless steel.
Magnet neodymium.
Magnet neodymium.
Version
Housing bright.
Note
A magnet in the bush attracts the pin (09221) and holds it with the specified retaining force.
Repeat accuracy ± 0.25. The repeat accuracy can be increased with the aid of additional locating pins.
Installation dimensions for Form A:
min. plate thickness 6 mm.
Installation dimensions for Form B:
max. plate thickness 10 mm.
Installation dimensions for Form C:
plate thickness > 10 mm.
Installation dimensions for Form D:
blind hole.
Repeat accuracy ± 0.25. The repeat accuracy can be increased with the aid of additional locating pins.
Installation dimensions for Form A:
min. plate thickness 6 mm.
Installation dimensions for Form B:
max. plate thickness 10 mm.
Installation dimensions for Form C:
plate thickness > 10 mm.
Installation dimensions for Form D:
blind hole.
On request
Suitable nuts.
Drawing reference
1) magnet
2) circlip
2) circlip
Accessory
Pin 09221.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.