text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Fastener
Main material
QT steel
Dimensions
see drawing
~ Battery relevance?
no
~ CE relevance?
no
~ CP65 substance 2 CAS-No.
7440-02-0
~ CP65 substance cancer
nickel (metallic)
~ CP65 warning required?
Yes
~ Conflict Minerals status
no intentional 3TG
~ Dual-Use No.
not listed
~ Magnet relevance?
no
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACH version
04.02.2026 - 253 substances
~ RoHS conformity
yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safatey Data Sheet relevance?
no
~ TSCA conformity
yes
~ TSCA version
10/2021
~ WEEE-No.
no electrics

Description

Material
Carbon steel.
Version
Nitro-carburised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought