text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Guide rail
Version 2
single
Main material
aluminium
L2=Hole spacing from edge
30
L=Length
3000
A
10,5
B
15,5
B1
14
D
5
D1
4,5
H
14
H1
7,5
H2
4
L max.
3000
L1
60
Size
6
~ Battery relevance?
no
~ CE relevance?
no
~ CP65 info warning required?
Yes
~ CP65 substance 2 CAS No.
no CAS-No.
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ Conflict Minerals 3TG status
unknown
~ Dual-Use No.
not listed
~ Magnet relevance?
no
~ PFAS free?
unknown
~ REACH info SVHC-free?
yes
~ REACH version
04.02.2026 - 253 substances
~ RoHS conformity
yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safety Data Sheet relevance?
no
~ TSCA 6(H) conformity
yes
~ TSCA version
10/2021
~ WEEE
no electrics

Description

Material
Aluminium.
Version
Hard anodised, layer thickness 50 µm.
Hardness 500 HV
Note
Single guide rails enable highest flexibility during construction and easy assembly. Can be used to to compensate for height differences in height. Hard anodised aluminium is used as rail material and ensures best friction and wear results. Robust and dirt resistant for transporting heavy loads safely and maintenance-free.

** length L2 = 20 mm and
* L = 500 mm included
L2 and L only available in full mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought