text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Guide carriage
Version 1
floating bearing
Version 2
with through hole
Main material
zinc
Component material
Iglidur®
D=bore
für M4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Carriage body zinc.
Plastic bearing material iglidur® J.
Rails anodised aluminium.

Version
Body chromed.
Guide rail natural colour anodised.
Note
Miniature slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and are ideal for dry running.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought