text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Elastomer spring
Version 1
90 Shore A
Main material
polyurethane
Main colour
red
D1=Pin diameter
13,5
D=outside diameter
32
L0=Length
50
~ Battery relevance?
No
~ CE relevance?
No
~ CP65 substance 2 CAS-No.
no CAS-No.
~ CP65 substance cancer
Soots, tars, and mineral oils
~ CP65 warning required?
Yes
~ Conflict Minerals status
no 3TG content
~ Dual-Use No.
Not listed
~ Magnet relevance?
No
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ REACH version
04.02.2026 - 253 substances
~ RoHS conformity
Yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safatey Data Sheet relevance?
No
~ TSCA conformity
Yes
~ TSCA version
10/2021
~ WEEE-No.
N

Description

Material
Polyurethane.
Version
Hard Shore hardness 90A ±5.
Colour red.
Note
Elastomer buffers are characterised by high load capacity, long service life and high economy due to being entirely maintenance-free. They also provide outstanding protection for persons and machines since the buffers do not rupture when overloaded.
They are used to insulate and dampen air and structure-borne sound and offer progressive buffering characteristics with sustained excellent performance.
They are also resistant to grease and oils and, in terms of performance and quality fulfil the requirements of the standard ISO 10069-1.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought