text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Elastomer spring
Version 1
90 Shore A
Main material
polyurethane
Main colour
red
D1=Pin diameter
17
D=outside diameter
50
L0=Length
40
UNSPSC Code
31161701
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyurethane.
Version
Hard Shore hardness 90A ±5.
Colour red.
Note
Elastomer buffers are characterised by high load capacity, long service life and high economy due to being entirely maintenance-free. They also provide outstanding protection for persons and machines since the buffers do not rupture when overloaded.
They are used to insulate and dampen air and structure-borne sound and offer progressive buffering characteristics with sustained excellent performance.
They are also resistant to grease and oils and, in terms of performance and quality fulfil the requirements of the standard ISO 10069-1.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought