{"product":{"productId":"agid.20255","price":23.01,"name":"ELASTOMER SPRING 90 SHORE A LO=50POLYURETHANE, RED, D1=21, D=100"},"currency":"EUR"}
Elastomer spring
90 Shore A
polyurethane
red
- For insulation and dampening of air- and structure-borne noise
- Resistant to oils and greases
- High load rating
- Long life expectancy
- Maintenance-free
Sales unit
23,01 €
plus sales tax
Added to your shopping cart
Designation
Elastomer spring
Version 1
90 Shore A
Main
material
polyurethane
Main
colour
red
D1=Pin diameter
21
D=outside diameter
100
L0=Length
50
~ Battery relevance?
No
~ CE relevance?
No
~ CP65 substance 2 CAS-No.
no CAS-No.
~ CP65 substance cancer
Soots, tars, and mineral oils
~ CP65 warning required?
Yes
~ Conflict Minerals status
no 3TG content
~ Dual-Use No.
Not listed
~ Magnet relevance?
No
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ REACH version
04.02.2026 - 253 substances
~ RoHS conformity
Yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safatey Data Sheet relevance?
No
~ TSCA conformity
Yes
~ TSCA version
10/2021
~ WEEE-No.
N
Description
Material
Polyurethane.
Version
Hard Shore hardness 90A ±5.
Colour red.
Colour red.
Note
Elastomer buffers are characterised by high load capacity, long service life and high economy due to being entirely maintenance-free. They also provide outstanding protection for persons and machines since the buffers do not rupture when overloaded.
They are used to insulate and dampen air and structure-borne sound and offer progressive buffering characteristics with sustained excellent performance.
They are also resistant to grease and oils and, in terms of performance and quality fulfil the requirements of the standard ISO 10069-1.
They are used to insulate and dampen air and structure-borne sound and offer progressive buffering characteristics with sustained excellent performance.
They are also resistant to grease and oils and, in terms of performance and quality fulfil the requirements of the standard ISO 10069-1.
Temperature range
-20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.