Snap-in pin for DIN 71752 clevis steel galvanised 27621-1040
- Simple locking mechanism
- Durable
Sales unit
1,63 €
plus sales tax
Added to your shopping cart
Designation
Snap-in pin
Version 1
for DIN 71752 clevis
Main
material
steel
Surface finish
body
galvanised
Component
material
leaf spring steel
D1
10
G
40
L1
66
L2
58
UNSPSC Code
27112301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Pin, steel.
Spring, tempered leaf spring steel.
Spring, tempered leaf spring steel.
Version
Galvanised.
Note
For DIN 71752 clevis.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.