{"product":{"productId":"agid.35066","price":8.31,"name":"LEVELLING FOOT, FORM:A M12X100, D=65,POLYAMIDE BLUE RAL5005, COMP:STAINLESSSTEEL"},"currency":"EUR"}
Levelling foot
polyamide
signal blue RAL 5005
- Curved washer for additional security
- Rubber pad dampen structural sound
- Application sectors: Foodstuff and pharmaceutical industries
Sales unit
8,31 €
plus sales tax
Added to your shopping cart
Designation
Levelling foot
Form
A
Main
material
polyamide
Main
colour
signal blue RAL 5005
Component
material
stainless steel
Steel key
1.4301
D1=Thread
M12
D=plate diameter
65
H1=Total height
139
H=Height
29
L=thread length
100
H2
39
Load rating
max. kN
(static load only)
13
SW
10
~ Battery relevance?
No
~ CE relevance?
No
~ CP65 substance 2 CAS-No.
7440-02-0
~ CP65 substance cancer
Nickel (Metallic)
~ CP65 warning required?
Yes
~ Conflict Minerals status
no 3TG content
~ Dual-Use No.
Not listed
~ Extended Minerals status
not contained
~ Magnet relevance?
No
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ REACH version
07.11.2024 - 242 substances
~ RoHS conformity
Yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safatey Data Sheet relevance?
No
~ TSCA conformity
Yes
~ TSCA version
10/2021
~ WEEE-No.
N
Description
Material
Foot plate polyamide
Threaded spindle stainless steel.
Anti-slip plate (NBR) Shore 70.
Threaded spindle stainless steel.
Anti-slip plate (NBR) Shore 70.
Version
Foot plate blue RAL 5005.
Threaded spindle bright.
Anti-slip plate, black.
Threaded spindle bright.
Anti-slip plate, black.
Note
Levelling feet with stainless steel spindle, polyamide base and optional anti-slip plate. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
On request
Threaded spindle stainless steel 1.4401.
with 30° tilt.
Drawing reference
Form A without anti-slip plate
Form B with anti-slip plate
Form B with anti-slip plate
Accessory
Hex nuts 07212.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.