{"product":{"productId":"agid.22434","price":4.99,"name":"MULTI-PURPOSE GREASE, 400 G DIN 1284GREASE CA, T=-30 °C TO 120 °C"},"currency":"EUR"}
Multi-purpose grease
- Outstanding worked stability
- Good corrosion protection
- Excellent sliding properties
- Friction-reducing and wear-reducing
Sales unit
4,99 €
plus sales tax
Added to your shopping cart
Designation
Multi-purpose grease
Container
400 g DIN 1284 grease cartridge
Dropping point
°C
>190
NLGI Class
2
Working temperature
-30 °C to 120 °C
~ Battery relevance?
No
~ CE relevance?
No
~ CP65 substance 2 CAS-No.
no CAS-No.
~ CP65 substance cancer
Soots, tars, and mineral oils
~ CP65 warning required?
Yes
~ Conflict Minerals status
no 3TG content
~ Dual-Use No.
Not listed
~ Extended Minerals status
Unknown
~ Magnet relevance?
No
~ PFAS free?
Unknown
~ REACH SVHC-free?
Yes
~ REACH version
04.02.2026 - 253 substances
~ RoHS conformity
Yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safatey Data Sheet relevance?
Yes
~ TSCA conformity
Yes
~ TSCA version
10/2021
~ WEEE-No.
N
Description
Description
General: multi-purpose grease for lubricating plain and rolling bearings with a high load.
Multi-purpose grease 97907-10-10400:
For lubricating plain, rolling and spherical bearings, splined shafts, quick-release axles, threaded spindles and sliding surfaces of all types with a normal load and at all glide velocities that are usual for lubrication. Waterproof and free from acid. Labelling acc. to DIN 51502 K2K-30.
High-temperature grease 97907-10-20400:
For lubricating plain and rolling bearings with high temperatures, e.g. in paint curing ovens, industrial dryers, smelting converters, casting ladles, heating systems, hot-air fans, charging cranes, vulcanisation systems or electric motors. Labelling acc. to DIN 51502 KP2N-30.
Multi-purpose grease 97907-10-10500:
For lubricating rolling and plain bearings with a high load. Lubricating grease for vehicles, construction machines and agricultural machines.
Worked penetration: 265–295 1/10 mm
Water resistance: DIN ISO 51807/T1, 1–90
Corrosion protection: DIN 51802, degree of corrosion 0
Soap basis: LI-12-hydroxystearate
Base oil viscosity at 40°C: DIN 51562, ca. 135 mm²/s
Suitable for two-hand grease guns.
Multi-purpose grease 97907-10-10400:
For lubricating plain, rolling and spherical bearings, splined shafts, quick-release axles, threaded spindles and sliding surfaces of all types with a normal load and at all glide velocities that are usual for lubrication. Waterproof and free from acid. Labelling acc. to DIN 51502 K2K-30.
High-temperature grease 97907-10-20400:
For lubricating plain and rolling bearings with high temperatures, e.g. in paint curing ovens, industrial dryers, smelting converters, casting ladles, heating systems, hot-air fans, charging cranes, vulcanisation systems or electric motors. Labelling acc. to DIN 51502 KP2N-30.
Multi-purpose grease 97907-10-10500:
For lubricating rolling and plain bearings with a high load. Lubricating grease for vehicles, construction machines and agricultural machines.
Worked penetration: 265–295 1/10 mm
Water resistance: DIN ISO 51807/T1, 1–90
Corrosion protection: DIN 51802, degree of corrosion 0
Soap basis: LI-12-hydroxystearate
Base oil viscosity at 40°C: DIN 51562, ca. 135 mm²/s
Suitable for two-hand grease guns.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.