text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Housing: polyamide (PA).
Cable: PVC.
Wire Insulation: PVC
Wire core: copper.
Version
Housing: socket (female).
Housing colour: white.
Cable colour: orange.
Wire colour coding: as per DIN EN 0293-308.
Note
Connection cables for powering LED lamps.

End 1: GST15i3 socket. Self-locking (can be released using tools).

End 2: exposed cable end.

For use in dry rooms for connecting light electrical appliances subject to moderate mechanical stress.
Temperature range
By flexible layout: -5 °C to +70 °C.
By fixed layout: -40 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought